Skip to main content
Renesas Electronics Corporation
40V, Low Quiescent Current, 150mA Linear Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MOH
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

RoHS (ISL80138IVEAJZ-T)Download
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2033 Dec
Pkg. TypeTSSOP-EP
Carrier TypeReel
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Drop Out Voltage (Typical)295 @ 150mA
Enable/ShutdownYes
External BiasNo
Fixed Output Voltage OptionNo
Input Voltage (Max) (V)40
Input Voltage (Min) (V)6
Input Voltage Range (V)6 - 40
Lead Count (#)14
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)2
O/P Voltage Accuracy (±%)1
Output Current 1 (Max) (A)0.15
Output Voltage (Max) (V)12
Output Voltage (Min) (V)2.5
Output Voltage Range (V)2.5 - 12
PORs (#)0
PSRR (db)66
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Qualification LevelStandard
Quiescent Current18 µA
Temp. Range (°C)-40 to +125°C
Width (mm)4.4

Description

The ISL80138 is a high voltage, adjustable VOUT low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80138 operates from an input voltage of +6V to +40V under normal operating conditions and consumes only 18µA of quiescent current at no load. The ISL80138 features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL80138 is rated to operate across the -40°C to +125°C temperature range and is available in a 14 lead HTSSOP with an exposed pad package.