Skip to main content
40V, Low Quiescent Current, 50mA Linear Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN-EP
Pkg. Code:MOX
Lead Count (#):8
Pkg. Dimensions (mm):4.88 x 3.94 x 0.00
Pitch (mm):1.27

Environmental & Export Classifications

RoHS (ISL80136IBEAJZ-T)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN-EP
Carrier TypeReel
Country of AssemblyCHINA
Country of Wafer FabricationTAIWAN
Drop Out Voltage (Typical)120 @ 50mA
Enable/ShutdownYes
External BiasNo
Fixed Output Voltage OptionNo
Input Voltage (Max) (V)40
Input Voltage (Min) (V)6
Input Voltage Range (V)6 - 40
Lead Count (#)8
Length (mm)4.9
MOQ2500
Moisture Sensitivity Level (MSL)1
O/P Voltage Accuracy (±%)1
Output Current 1 (Max) (A)0.05
Output Voltage (Max) (V)12
Output Voltage (Min) (V)2.5
Output Voltage Range (V)2.5 - 12
PORs (#)0
PSRR (db)58
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Qualification LevelStandard
Quiescent Current18 µA
Temp. Range (°C)-40 to +125°C
Width (mm)3.9

Description

The ISL80136 is a high voltage, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80136 operates from an input voltage of +6V to +40V under normal operating conditions, consuming only 18µA of quiescent current at no load. The ISL80136 offers adjustable output voltages from 2.5V to 12V. It features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 1.8µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL80136 is rated across the -40°C to +125°C temperature range and is available in an 8 lead EPSOIC with an exposed pad package.