Skip to main content
Renesas Electronics Corporation
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MOH
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78424AVEZ-T)Download

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Bootstrap Supply Voltage (Max) (V)100
Charge PumpNo
Fall Time0.01
Input Logic LevelTri-Level
Length (mm)5
MOQ2500
Parametric CategoryHalf-Bridge FET Drivers
Peak Pull-down Current (A)4
Peak Pull-up Current (A)3
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pkg. TypeTSSOP-EP
Qualification LevelAutomotive
Rise Time (μs)10
Temp. Range (°C)-40 to +125°C
Turn-Off Prop Delay (ns)45
Turn-On Prop Delay (ns)45
VBIAS (Max) (V)18
Width (mm)4.4

Description

The ISL78424, ISL78434, and ISL78444 are Automotive Grade (AEC-Q100 Grade 1) high voltage, high frequency, half-bridge NMOS FET drivers for driving the gates of up to 70V half-bridge topologies. The family of half-bridge drivers features 3A sourcing, 4A sinking peak gate drive current. The ISL78424 and ISL78444 feature a single tri-level PWM input for controlling both gate drivers. The ISL78434 has dual independent inputs for controlling the high-side and low-side drivers separately. The ISL78424 and ISL78434 have independent sourcing and sinking pins for each gate driver, and the ISL78444 has a single combined sourcing/sinking output for each gate driver. Strong gate drive strength and the Adaptive Dead Time (ADT) feature allow this family of drivers to switch high voltage, low rDS(ON) power FETs in half-bridge topologies at high operating frequencies while providing shoot-through protection and minimizing dead time switching losses. The ISL78424, ISL78434, and ISL78444 are offered in a 14 Ld HTSSOP package that complies with 100V conductor spacing per IPC-2221B. The ISL78444 is pin compatible with the ISL78420. All devices are specified across a wide ambient temperature range of -40°C to +140°C.