Skip to main content
Renesas Electronics Corporation
Integrated Automotive TFT-LCD Power Supply Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LFK
Lead Count (#):28
Pkg. Dimensions (mm):4.0 x 5.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78419ARZ-T)Download

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.5
Input Voltage Range (V)2.5 - 5.5
Length (mm)4
Linear OutputYes
MOQ6000
Outputs (#)4
Parametric ApplicationsAutomotive TFT-LCD
Parametric CategoryIntegrated TFT-LCD DC-DC Regulators
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 5.0 x 0.90
Pkg. TypeQFN
Qualification LevelAutomotive
Thickness (mm)0.9
Width (mm)5

Description

The ISL78419 is an integrated power management IC (PMIC) for TFT-LCDs used in central display, rear seat entertainment and virtual dashboards. The device integrates a boost converter for generating AVDD, an LDO regulator for VLOGIC. VON and VOFF are generated by a charge pump driven by the switch node of the boost converter. The ISL78419 also includes a VON slice circuit, reset function, and a high performance VCOM amplifier with a Digitally Controlled Potentiometer (DCP) that is used as a VCOM calibrator. The AVDD boost converter features a 1. 5A/0. 18Ω boost FET with 600kHz/1200kHz switching frequency. The integrated logic LDO includes a 350mA FET for driving the low voltage needed by external digital circuitry. The gate pulse modulator can control the gate voltage up to 30V, and both the rate and slew delay times are selectable. The supply monitor generates a reset signal when the system is powered down based on a user selected threshold level (programming resistor). The ISL78419 provides a digitally controlled VCOM output using I2C interface. One VCOM amplifier is also integrated in the chip to provide a fast slewing 150mA drive (sourcing or sinking). The output of the VCOM is powered up with the voltage stored at the last programmed 8-bit (internal) EEPROM setting. The ISL78419 is rated to operate over the temperature range of (-40°C to +105°C) and is qualified according to AEC-Q100.