Skip to main content
Renesas Electronics Corporation
Automotive High Speed Quad Laser Diode Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:WFQFN
Pkg. Code:LCE
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78365ARZ)Download

Product Attributes

Lead Count (#)40
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +125°C
FMAX (MHz)150
Fall Time0.0015
IOUT (A)0.75
Internal OscillatorYes
Length (mm)6
MOQ490
OutputCurrent
Parametric ApplicationsRGB scanning laser projection system, Laser based projectors, Generic laser based applications requiring multiple independently controlled lasers or a single high current driver
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.85
Pkg. TypeWFQFN
Qualification LevelAutomotive
Rise Time (μs)1.5
Soft-StartNo
Supply Voltage (V)3 - 3.6
Thickness (mm)0.85
VS (Max) (V)3.6
VS (Min) (V)3
Width (mm)6

Description

The ISL78365 high-speed, quadruple output Laser Diode Driver (LDD) is designed to support high speed RGB/RGGB laser scanning projection systems. Each output driver channel consists of independent threshold and color DACs for greater laser control and flexibility. Separate scale DACs allow independent scaling of both threshold and color DAC output values to control the projector brightness or provide simple Automatic Power Calibration (APC) for laser based systems. Pixel data information is transferred through the LDD's high speed 10-bit parallel video interface. There are two parallel interface modes to allow three or four color pixel data to be entered efficiently. Pixel data employs a double data rate scheme, allowing video data to be transferred using both edges of the clock.