Skip to main content
Renesas Electronics Corporation
40V, Low Quiescent Current, 50mA Linear Regulator for Automotive Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN-EP
Pkg. Code:MUR
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL78307FBEAZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Drop Out Voltage (Typical)120 @ 50mA
Enable/ShutdownYes
External BiasNo
Fixed Output Voltage OptionYes
Input Voltage (Max) (V)40
Input Voltage (Min) (V)3
Input Voltage Range (V)3 - 40
Length (mm)4.9
MOQ2500
O/P Voltage Accuracy (±%)1
Output Current 1 (Max) (A)0.05
Output Voltage (Max) (V)12
Output Voltage (Min) (V)2.5
Output Voltage Range (V)2.5 - 12
PGOOD OutputNo
PORs (#)0
PSRR (db)58
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN-EP
Qualification LevelAutomotive
Quiescent Current18 µA
Width (mm)3.9

Description

The ISL78307 is a high voltage, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” automotive applications. The ISL78307 operates from an input voltage of +6V to +40V under normal operating conditions and operates down to +3V under a cold crank. It consumes only 18µA of quiescent current at no load on the adjustable version. The ISL78307 is available in fixed 3. 3V, 5V, and adjustable output voltage (2. 5V to 12V) options. It features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 1. 8µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL78307 is AEC-Q100 qualified. It is rated across the -40°C to +125°C automotive temperature range and is available in an 8 Ld EPSOIC with exposed pad package.