Skip to main content
Renesas Electronics Corporation
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MOH
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78301FVECZ)Download

Product Attributes

Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Drop Out Voltage (Typical)295 @ 150mA
Enable/ShutdownYes
External BiasNo
Fixed Output Voltage OptionYes
Input Voltage (Max) (V)40
Input Voltage (Min) (V)6
Input Voltage Range (V)6 - 40
Length (mm)5
MOQ1920
O/P Voltage Accuracy (±%)1.8
Output Current 1 (Max) (A)0.15
Output Voltage (Max) (V)12
Output Voltage (Min) (V)2.5
Output Voltage Range (V)2.5 - 12
PGOOD OutputNo
PORs (#)0
PSRR (db)66
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pkg. TypeTSSOP-EP
Price (USD)$1.60901
Qualification LevelAutomotive
Quiescent Current18 µA
Width (mm)4.4

Description

The ISL78301 is a high voltage, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” automotive applications. The ISL78301 operates from an input voltage of +6V to +40V under normal operating conditions and operates down to +3V under a cold crank. It consumes only 18µA of quiescent current at no load on the adjustable version. The ISL78301 is available in a fixed 3. 3V, 5V and adjustable output voltage (2. 5V to 12V) options. It features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL78301 is AEC-Q100 qualified. It is rated over the -40°C to +125°C automotive temperature range and is available in a 14 Ld HTSSOP with an exposed pad package.