Skip to main content
Renesas Electronics Corporation
55V Synchronous Buck Controller with Integrated 3A Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LZF
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78268ARZ-T7A)Download

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Bias Voltage Range (V)4.75 - 5.5
Control TypeValley Current Mode
IQ [Rail 1] (µA)2700
IS (Typical)5
Input Voltage (Max) (V)55
Input Voltage (Max) [Rail 1] (V)55 - 55
Input Voltage (Min) (V)5
Input Voltage (Min) [Rail 1] (V)5
Length (mm)4
MOQ250
Output Current (Max) [Rail 1] (A)30
Output Voltage (Max) [Rail 1] (V)54
Output Voltage (Min) (V)1.6
Output Voltage (Min) [Rail 1] (V)1.6
Outputs (#)1
Parametric ApplicationsAutomotive Power
Parametric CategoryBuck Controllers (External FETs)
Peak Efficiency (%)96
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Price (USD)$4.2404
Qualification LevelAutomotive
Simulation Model AvailableNo
Switching Frequency Range (Typical) (kHz)50 - 1100
Thickness (mm)0.9
Topology [Rail 1]Buck
VBIAS (Max) (V)5.5
VBIAS (Min) (V)4.75
VIDNo
Width (mm)4

Description

The ISL78268 is a grade 1, automotive, synchronous buck controller with integrated high/low side MOSFET drivers. It supports a wide operating input voltage range of 5V to 55V and up to 60V at VIN when not switching. The integrated driver offers adaptive dead-time control and is capable of supplying up to 2A sourcing and 3A sinking current, allowing the ISL78268 to support power stages designed for a wide range of loads, from under 1A to over 25A. ISL78268’s fully synchronous architecture enables power conversion with very high efficiency and improved thermal performance over standard buck converters. The ISL78268 also offers diode emulation mode for improved light load efficiency. While ISL78268 is a peak current mode PWM controller, it also includes a dedicated average output current modulation loop, which achieves constant output current limiting for applications such as battery charging, super-cap charging, and temperature control systems where a constant current must be provided. The ISL78268 supports switching frequencies from 50kHz to 1. 1MHz allowing the user the flexibility to trade-off switching frequency and efficiency against the size of external components. The ISL78268 offers comprehensive protection features. It includes robust current protection with cycle-by-cycle peak current limiting, average current limiting, and a selectable hiccup or latch-off fault responses. In addition, it offers protection against over-temperature, as well as input and output overvoltages.