Skip to main content
Renesas Electronics Corporation
Automotive 42V Dual Synchronous Boost and Low-Iq Buck Controllers with Integrated Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:WFQFN
Pkg. Code:LCA
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78263ARZ-T)Download

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Assembly LocationPHILIPPINES
Wafer Fab LocationTAIWAN
Bias Voltage Range (V)5 - 5
Input Voltage (Max) [Rail 1]42
Input Voltage (Max) [Rail 2]42
Input Voltage (Min) [Rail 1] (V)3.5
Input Voltage (Min) [Rail 2] (V)5
Length (mm)5
MOQ6000
Output Current 1 (Max) (A)10
Output Current 2 (Max) (A)2
Output Voltage (Max) [Rail 1] (V)5
Output Voltage (Max) [Rail 2] (V)40
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage 1 (Max) (V)5
Output Voltage 2 (Max)40
Outputs (#)2
Parametric CategoryBuck-Boost Controllers (External FETs)
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.85
Pkg. TypeWFQFN
Qualification LevelAutomotive
Switching Frequency Range (Typical) (kHz)200 - 200
Temp. Range (°C)-40 to +125°C
Thickness (mm)0.85
Topology [Rail 1]Buck
Topology [Rail 2]Boost
Width (mm)5

Description

The ISL78263 offers synchronous boost and buck controllers. The boost controller operates either as an independent channel or as a pre-boost function that supplies the buck controller. The low-IQ buck controller uses only 6µA quiescent current, allowing it to support low-power, always-on operation. Both controllers support wide duty-cycles for switching frequencies from 200kHz to 2.2MHz. Both devices can be synchronized to an external clock and offer programmable spread spectrum clocking to mitigate EMI.

In pre-boost buck mode, the boost of the ISL78263 can be set to activate during falling VIN transients and continues to operate with an input voltage down to 2.1V. This allows the buck output to maintain regulation, even as the VIN voltage falls below its output. To support the increase in input current that occurs when VIN falls, the ISL78263 integrates robust MOSFET drivers to allow the use of multiple FETs in parallel.

ISL78263 is qualified to AEC-Q100 Grade 1 and is specified to operate across an ambient temperature range of -40°C to 125°C. The device is available in a 5mm x 5mm, 32 Ld WFQFN (Wettable Flank) package. The features of the ISL78263 make it ideally suited as a front-end regulator for automotive systems that must maintain always-on operation and support severe cold-cranking transients.