Skip to main content
Renesas Electronics Corporation
ZVS Full-Bridge PWM Controller with Adjustable Synchronous Rectifier Control

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLN
Lead Count (#):20
Pkg. Dimensions (mm):8.6 x 3.9 x 0.00
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78223AAZ-T)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Control ModePeak Current or Voltage Mode (from Peak Current)
Duty Cycle (%)99 - 99
FET Driver Output Current (Max) (A)0.01
Length (mm)8.6
MOQ2500
No-Load Operating Current12
PWMs (#)6
Parametric CategoryZero Voltage Switching (ZVS) Full Bridge Controllers
Pitch (mm)0.6
Pkg. Dimensions (mm)8.6 x 3.9 x 0.00
Pkg. TypeQSOP
Qualification LevelAutomotive
Topology [Rail 1]Zero-Voltage-Switching (ZVS)
UVLO Falling (V)7
UVLO Rising (V)8.75
VBIAS (Max) (V)20
Width (mm)3.9

Description

The ISL78223 is a high performance Zero Voltage Switching (ZVS) full-bridge PWM controller. It achieves ZVS operation by driving the upper bridge FETs at a fixed 50% duty cycle while the lower bridge FETs are trailing-edge modulated with adjustable resonant switching delays. Adding to the ISL78223’s feature set are average current monitoring and soft-start. The average current signal can be used for average current limiting, current sharing circuits, and average current mode control. Additionally, the ISL78223 supports both voltage and current mode control. The ISL78223 features complemented PWM outputs for Synchronous Rectifier (SR) control. The complemented outputs can be dynamically advanced or delayed relative to the PWM outputs using an external control voltage. This advanced BiCMOS design features precision deadtime and resonant delay control and an oscillator adjustable to 2MHz operating frequency. Additionally, Multi-Pulse Suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur. The ISL78223 is rated for the automotive temperature range (-40°C to +105°C).