Skip to main content
Renesas Electronics Corporation
Automotive Boost Regulator with 4A Integrated Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNX
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL78219ARTZ-T7A)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +105°C
Duty Cycle (%)92 - 92
Input Voltage (Max) [Rail 1] (V)6 - 6
Input Voltage (Min) [Rail 1] (V)2.3
Length (mm)3
MOQ250
Output Current (Max) [Rail 1] (A)2
Output Voltage (Max) (V)24
Output Voltage (Max) [Rail 1] (V)24
Output Voltage (Min) (V)2.53
Output Voltage (Min) [Rail 1] (V)2.53
Outputs (#)1
Parametric CategoryBoost Regulators (Integrated FETs)
Peak Efficiency (%)93.2
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pkg. TypeTDFN
Price (USD)$3.0399
Qualification LevelAutomotive
Quiescent Current700 µA
Simulation Model AvailableiSim
Switching Frequency (KHz)1220 - 1220
Switching Frequency Range (Typical) (kHz)640 - 1220
Thickness (mm)0.75
Topology [Rail 1]Boost
Width (mm)3

Description

The ISL78219 is a high frequency, high efficiency current-mode control non-synchronous step-up voltage regulator operated at a constant PWM switching frequency. It has an internal 4. 0A, 120mΩ low-side MOSFET and can deliver high output current and efficiency over 90%. The selectable 640kHz and 1. 22MHz switching frequencies provide faster transient response and allow the use of a smaller inductor. An external compensation pin provides flexibility in setting frequency compensation, allowing the use of low ESR small ceramic output capacitors. When in shutdown mode, the ISL78219 draws current at <1μA and can operate at as low as 2. 3V input. These features, along with higher switching frequency, allow use of tiny external components and minimize the overall PCB footprint. The ISL78219 is available in a 10 Ld TDFN package with a maximum height of 0. 8mm. The device is offered for AEC-Q100 Grade 2 operation with an ambient temperature range of -40°C to +105°C.