Skip to main content
Renesas Electronics Corporation
Improved Industry Standard Single-Ended Current Mode PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQR
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78215AUZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Control ModePeak Current Mode
Controller / IntegratedController
Duty Cycle (%)48 - 48
FET Driver Output Current (Max) (A)1
Length (mm)3
MOQ980
No-Load Operating Current3.3
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pkg. TypeMSOP
Qualification LevelAutomotive
Topology CharacteristicBoost, Flyback, and isolated
Topology [Rail 1]Boost/Flyback
UVLO Falling (V)6.6
UVLO Rising (V)7
VBIAS (Max) (V)20
Width (mm)3

Description

The ISL78215 family of adjustable frequency, low power, pulse width modulating (PWM) current mode controllers is designed for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Peak current mode control effectively handles power transients and provides inherent overcurrent protection.

This advanced BiCMOS design is pin compatible with the industry standard 384x family of controllers and offers significantly improved performance. Features include low operating current, 60μA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.

The ISL78215 is tested to AEC-Q100 specifications.