Skip to main content
Renesas Electronics Corporation
40V 2.5A Buck Controller with Integrated High-Side MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MOG
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78206AVEZ-T)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Control TypeCurrent Mode
IQ [Rail 1] (µA)1300
Input Voltage (Max) [Rail 1]40
Input Voltage (Min) [Rail 1] (V)3
Length (mm)6.5
MOQ2500
Output Current (Max) [Rail 1] (A)2.5
Output Voltage (Max) (V)38
Output Voltage (Max) [Rail 1] (V)38
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)96
Pkg. Dimensions (mm)6.5 x 4.4 x 0.00
Pkg. TypeTSSOP-EP
Qualification LevelAutomotive
Quiescent Current1300 µA
SYNCH CapabilityYes
Simulation Model AvailableN/A
Switching Frequency (KHz)2.2 - 2.2
Switching Frequency Range (Typical) (kHz)200 - 2200
Topology [Rail 1]Buck
Width (mm)4.4

Description

The ISL78206 is an AEC-Q100 qualified 40V, 2. 5A synchronous buck controller with a high-side MOSFET and low-side driver integrated. The ISL78206 supports a wide input voltage range from 3V to 40V, output current up to 2. 5A, and can be operated in synchronous and non-synchronous buck topologies. The ISL78206 provides a low system cost, high efficiency, single part buck solution for automotive applications for a wide variety of input voltages. For vehicle systems that must be kept powered during cold-cranking or start-stop operation, the ISL78206 can be replaced by its pin-to-pin alternative, the ISL78201 which offers boost-buck operation. Together, these devices offer two functional alternatives on the same PCB layout, providing convenience, flexibility, and facilitating extensive design reuse. The ISL78206 offers the most robust current protections. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback undercurrent limit conditions. In addition, the hiccup overcurrent mode is also implemented to guarantee reliable operations under harsh short conditions. The ISL78206 has comprehensive protections against various faults, including overvoltage, undervoltage, programmable overcurrent and over-temperature. Built-in soft-start allows the IC to start-up smoothly and is reactivated during hiccup mode fault recovery.