Skip to main content
Renesas Electronics Corporation
2.5A Buck Controller with Integrated High-Side MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MOG
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 0.00
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +105°C
Control TypeCurrent Mode
IQ [Rail 1] (µA)1200
Input Voltage (Max) [Rail 1]40
Input Voltage (Min) [Rail 1] (V)3
Length (mm)6.5
MOQ2500
Output Current (Max) [Rail 1] (A)2.5
Output Voltage (Max) (V)38
Output Voltage (Max) [Rail 1] (V)38
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)96
Pkg. Dimensions (mm)6.5 x 4.4 x 0.00
Pkg. TypeTSSOP-EP
Qualification LevelAutomotive
Quiescent Current1.2 mA
SYNCH CapabilityYes
Switching Frequency (KHz)2.2 - 2.2
Switching Frequency Range (Typical) (kHz)200 - 2200
Topology [Rail 1]Buck
Width (mm)4.4

Description

Support is limited to customers who have already adopted these products.

The ISL78205 is a synchronous buck controller with a 90mΩ high side MOSFET and low side driver integrated. The ISL78205 supports a wide input voltage range from 3V to 40V. Regarding the output current capability under thermal considerations, the ISL78205 can typically support a continuous load of 2. 5A under such conditions of 5V VOUT, VIN range of 8V to 30V, 500kHz, +85°C ambient temperature with still air. For any specific application, the actual maximum output current depends upon the die temperature not exceeding +125°C (or certain maximum temperature acceptable for the customer) with the power dissipated in the IC, which is related to input voltage, output voltage, duty cycle, switching frequency, ambient temperature and board layout, etc. Refer to “Output Current” on page 12 for more details. The ISL78205 offers the most robust current protections. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback under current limit conditions. In addition, the hiccup overcurrent mode is also implemented to guarantee reliable operations under harsh short conditions. The ISL78205 has comprehensive protections against various faults, including overvoltage and over-temperature protections, etc.