| CAD Model: | View CAD Model |
| Pkg. Type: | SCQFN |
| Pkg. Code: | LHA |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL78083ARZ-T) | Download |
| Lead Count (#) | 24 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Assembly Location | MALAYSIA, THAILAND |
| Wafer Fab Location | TAIWAN |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 42 |
| Function | 4-ch PMIC |
| GPIOs (#) | 0 |
| Input Voltage (Max) (V) | 42 |
| Input Voltage (Max) [Rail 1] | 42 |
| Input Voltage (Min) (V) | 4 |
| Input Voltage (Min) [Rail 1] (V) | 4 |
| Input Voltage Range (V) | 4 - 42 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 4 |
| Length (mm) | 4 |
| Linear Output | Yes |
| MOQ | 6000 |
| Output Current Max (A) | 0.75 |
| Outputs (#) | 4 |
| Parametric Applications | Automotive Camera |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Pkg. Type | SCQFN |
| Qualification Level | Automotive |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 2.2 - 2.2 |
| Temp. Range (°C) | -40 to +105°C |
| Thickness (mm) | 0.9 |
| Total step-down DC/DC converter channels (#) | 4 |
| Width (mm) | 4 |
The ISL78083 is a versatile multi-rail power IC comprised of a primary high voltage synchronous buck regulator, two secondary low voltage synchronous buck regulators, and an LDO regulator. It also offers four overvoltage and undervoltage monitors, three power-good indicators, and a reset output/fault indicator. To limit common-cause failures, the ISL78083 also includes a second reference for the OV/UV monitors, independent from the reference of the regulators. The ISL78083 is intended for high-density power applications, requiring few external components and minimal board space. It offers an extensive feature set configured using internal One-Time Programmable (OTP) memory. Nearly all device options, such as each output voltage selection, power sequencing, and OV/UV thresholds are internally configured and require no external components for selection. The regulators also offer internal compensation. The bucks are synchronous to achieve high efficiency and are capable of operating in harsh environments requiring high ambient temperature. ISL78083 is available in a 4mmx4mm 24 Ld Step Cut QFN (SCQFN) package with an exposed pad for improved thermal performance. It is AEC-Q100 qualified to Grade 1 and operates across an ambient temperature range of -40°C to 125°C and is electrically specified across a junction temperature range of -40°C to 150°C.