Skip to main content
Renesas Electronics Corporation
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I²C Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:ODFN
Pkg. Code:LRZ
Lead Count (#):6
Pkg. Dimensions (mm):2.0 x 2.1 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL76683AROZ-T7A)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +105°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Address Selection PinsNo
Counts/Lux (Max) (Counts)65
Dark ADC Code @ Ev=0Lux (Max) (Counts)5
EnableYes
FunctionOptical Sensor
Gain SelectionYes
ICC290
InterfaceI2C
Length (mm)2
Lux Range (lux)64000
MOQ250
Peak Spectral Sensitivity (nm)540nm
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 2.1 x 0.00
Pkg. TypeODFN
Price (USD)$2.31576
Qualification LevelAutomotive
Resolution (bits)16
Supply Voltage (V)2.5 - 3.3
VS (Max) (V)3.3
VS (Min) (V)2.25
Width (mm)2.1

Description

The ISL76683 is an integrated light sensor with an internal integrating ADC intended for automotive applications. The ADC provides 16-bit resolution and is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The I2C interface provides four user-programmable lux sensitivity ranges for optimized counts/lux in a variety of lighting conditions. The I2C interface also provides multi-function control of the sensor and remote monitoring capabilities. In normal operation, power consumption is less than 300μA. Furthermore, a software power-down mode controlled with the I2C interface reduces power consumption to less than 1μA. The ISL76683 supports twin (upper and lower) user-programmed thresholds and provides a hardware interrupt that remains asserted low until the host clears it with the I2C control interface. The ISL76683 is designed to operate on supplies from 2.5V to 3. 3V and is AEC-Q100 qualified and specified for operation across the -40 °C to +105 °C (Grade 2) ambient temperature range. To achieve this, the ISL76683 is packaged in a special extended temperature clear package.