| CAD Model: | View CAD Model |
| Pkg. Type: | X2QFN |
| Pkg. Code: | LVQ |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 4.0 x 5.0 x 0.38 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL76534ARXZ-T7A) | Download |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Temp. Range (°C) | -40 to +105°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | CHINA |
| Bus Interface Speed (MHz) | 0.4 |
| Channels (#) | 15 |
| IS (mA) | 1 |
| Interface | I2C |
| Length (mm) | 4 |
| MOQ | 250 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 5.0 x 0.38 |
| Pkg. Type | X2QFN |
| Price (USD) | $3.46373 |
| Qualification Level | Automotive |
| Rail-to-Rail | Out |
| Supply Voltage Vs Range | 6.3-19 |
| Thickness (mm) | 0.38 |
| Width (mm) | 5 |
The ISL76534 is a programmable gamma buffer for TFT-LCDs featuring ultra-low power operation. The ISL76534 contains an I²C programmable, 10-bit, 14-channel gamma reference voltage generator with buffered outputs, a 10-bit programmable VCOM calibrator, a high output current VCOM amplifier, and internal EEPROM to store all reference voltage data. The EEPROM features an endurance of 10,000 write cycles and a data retention of 20 years at 105 °C. Combining gamma and VCOM reference voltage generators with low power operation and EEPROM, the ISL76534 provides a complete reference voltage solution ideal for TFT-LCD displays. The ISL76534 is available in a super thin (height = 0.4mm maximum) 28 Ld 4mm x 5mm X2QFN thermally enhanced package. The device is specified for operation across the ambient temperature range of -40 °C to +105 °C.