Skip to main content
Renesas Electronics Corporation
Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM

Package Information

CAD Model:View CAD Model
Pkg. Type:X2QFN
Pkg. Code:LVQ
Lead Count (#):28
Pkg. Dimensions (mm):4.0 x 5.0 x 0.38
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL76534ARXZ)Download

Product Attributes

Lead Count (#)28
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +105°C
Assembly LocationMALAYSIA
Wafer Fab LocationCHINA
Bus Interface Speed (MHz)0.4
Channels (#)15
IS (mA)1
InterfaceI2C
Length (mm)4
MOQ4900
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 5.0 x 0.38
Pkg. TypeX2QFN
Price (USD)$3.5266
Qualification LevelAutomotive
Rail-to-RailOut
Supply Voltage Vs Range6.3-19
Thickness (mm)0.38
Width (mm)5

Description

The ISL76534 is a programmable gamma buffer for TFT-LCDs featuring ultra-low power operation. The ISL76534 contains an I²C programmable, 10-bit, 14-channel gamma reference voltage generator with buffered outputs, a 10-bit programmable VCOM calibrator, a high output current VCOM amplifier, and internal EEPROM to store all reference voltage data. The EEPROM features an endurance of 10,000 write cycles and a data retention of 20 years at 105 °C. Combining gamma and VCOM reference voltage generators with low power operation and EEPROM, the ISL76534 provides a complete reference voltage solution ideal for TFT-LCD displays. The ISL76534 is available in a super thin (height = 0.4mm maximum) 28 Ld 4mm x 5mm X2QFN thermally enhanced package. The device is specified for operation across the ambient temperature range of -40 °C to +105 °C.