Skip to main content
Renesas Electronics Corporation
16-Bit Long-Reach Video Automotive Grade SERDES with Bi-directional Side-Channel

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LEI
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL76321ARZ-T13)Download
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
MOQ4000
Clock Rate (MHz)50
Diff Input Impedance (ohms)100
EqualizationYes
Format16-Bit Data + 3-Bit Control
FunctionTransceiver
IS (mA)40
InterfaceI2C
Lead Count (#)48
Length (mm)7
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Pre-emphasisYes
Qualification LevelAutomotive
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.9
VS (V)3.3
Width (mm)7

Description

The ISL76321 is a serializer/deserializer of LVCMOS parallel video data. The video data presented to the serializer on the parallel LVCMOS bus is serialized into a high-speed differential signal. This differential signal is converted back to parallel video at the remote end by the deserializer. It also transports auxiliary data bi-directionally over the same link during the video vertical retrace interval. I2C bus mastering allows the placement of external slave devices on the remote side of the link. An I2C controller can be placed on either side of the link allowing bidirectional I2C communication through the link to the external devices on the other side. Both chips can be fully configured from a single controller or independently by local controllers.