Skip to main content
Renesas Electronics Corporation
Radiation Tolerant 30V Low-Noise Low-Dropout Linear Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MPA
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.90
Pitch (mm):0.6

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

TID LDR (krad(Si))30
Pkg. TypeTSSOP-EP
Pkg. Dimensions (mm)5.0 x 4.4 x 0.90
Qualification LevelRadiation Tolerant Plastic
Temp. Range (°C)-55 to +125°C
CAGE code34371
Carrier TypeReel
DSEE (MeV·cm2/mg)43
Die Sale Availability?No
FlowRT Plastic
IOUT (A)1
Lead Count (#)16
Length (mm)5
MOQ250
Moisture Sensitivity Level (MSL)1
PROTO Availability?No
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Pitch (mm)0.6
RatingSpace
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)2.7 - 2.7
Thickness (mm)0.9
VDO @ IOUTMAX (Typ) (mV)387
VOUT (max) (V)29.5
VOUT (min) (V)0.5
Width (mm)4.4

Description

The ISL75054M is a radiation tolerant low-dropout linear regulator with ultra-low noise and high PSRR used as a power supply for ADC and RF applications. It has an operating supply voltage range of 2.7V to 30V and an output voltage range of 0.5V to VIN - VDO. The device supplies up to 1.0A of current at a typical 379mV dropout voltage. Built-in protection includes foldback, internal and externally programmable current limit, and over-temperature protection. The ISL75054M features excellent noise performance and PSRR for radiation tolerant LDOs, with an ultra-low RMS noise of 4μVRMS from 10Hz to 100kHz and an ultra-high PSRR of 101.5dB at 120Hz.

The ISL75054M is offered in a 16-lead heatsink thin shrink small outline package (HTSSOP) and operates across the full military temperature range of -55°C to +125°C.