| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KKB |
| Lead Count (#): | 18 |
| Pkg. Dimensions (mm): | 11.8 x 9.8 x 0.00 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | No |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 18 |
| Carrier Type | Tray |
| Pb (Lead) Free | No |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86 |
| IOUT (Max) (mA) | 3000 |
| Length (mm) | 11.8 |
| Models Available | PSPICE |
| Output Options | Adjustable |
| Output Voltage (Max) (V) | 5 |
| Output Voltage (Min) (V) | 0.8 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 11.8 x 9.8 x 0.00 |
| Pkg. Type | CFP |
| Qualification Level | EM |
| Rating | Space |
| TID HDR (krad(Si)) | 100 |
| VDO @ IOUTMAX (Typ) (mV) | 0.225 |
| Width (mm) | 9.8 |
Support is limited to customers who have already adopted these products.
The ISL75051SRH radiation hardened low-voltage, high-current, single-output LDO is specified for up to 3.0A of continuous output current. These devices operate over an input voltage range of 2.2V to 6.0V and are capable of providing adjustable output voltages of 0.8V to 5.0V, based on resistor divider setting. Dropout voltages as low as 65mV can be realized using the device. The overcurrent protection (OCP) pin allows the short-circuit output current limit threshold to be programmed by means of a resistor from the OCP pin to GND. The OCP setting range is from 0.5A minimum to 8.5A maximum. The resistor sets the constant current threshold for the output under fault conditions. The thermal shutdown disables the output if the device temperature exceeds the specified value. It subsequently enters an ON/OFF cycle until the fault is removed. The enable feature allows the part to be placed into a low-current shutdown mode that typically draws about 1μA. These devices are optimized for fast transient response and single-event effects. This reduces the magnitude of single-event transients (SET) seen on the output. Additional protection diodes and filters are not needed. These devices are stable with tantalum capacitors as low as 47μF and provide excellent regulation from no load to full load. Programmable soft-start allows the user to program the inrush current by means of the decoupling capacitor value used on the bypass (BYP) pin.