Skip to main content
Renesas Electronics Corporation
3A, Radiation Hardened, Positive, Ultra Low Dropout Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KKB
Lead Count (#):18
Pkg. Dimensions (mm):11.8 x 9.8 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)18
Carrier TypeTray
Pitch (mm)1
Pkg. Dimensions (mm)11.8 x 9.8 x 0.00
DLA SMD5962-11212
Pb (Lead) FreeNo
MOQ15
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
IOUT (A)3
IOUT (Max) (mA)3000
Length (mm)11.8
Models AvailablePSPICE
Output OptionsAdjustable
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.8
PROTO Availability?Yes
Pkg. TypeCFP
Qualification LevelClass V
RatingSpace
SMD URL5962-11212
Supply Voltage (max) (V)6 - 6
Supply Voltage (min) (V)2.2 - 2.2
TID HDR (krad(Si))100
TID LDR (krad(Si))50
VDO @ IOUTMAX (Typ) (mV)225
VOUT (max) (V)5
VOUT (min) (V)0.8
Width (mm)9.8

Description

Support is limited to customers who have already adopted these products.

The ISL75051SEH, ISL75051SRH are radiation hardened low-voltage, high-current, single-output LDOs specified for up to 3.0A of continuous output current. These devices operate over an input voltage range of 2.2V to 6.0V and are capable of providing output voltages of 0.8V to 5.0V adjustable, based on resistor divider setting. Dropout voltages as low as 65mV can be realized using the device. The OCP pin allows the short-circuit output current limit threshold to be programmed by means of a resistor from the OCP pin to GND. The OCP setting range is from 0.5A minimum to 8.5A maximum. The resistor sets the constant current threshold for the output under fault conditions. The thermal shutdown disables the output if the device temperature exceeds the specified value. It subsequently enters an ON/OFF cycle until the fault is removed. The ENABLE feature allows the part to be placed into a low current shutdown mode that typically draws about 1μA. These devices are optimized for fast transient response and single event effects. This reduces the magnitude of SET seen on the output. Additional protection diodes and filters are not needed. These devices are stable with tantalum capacitors as low as 47μF and provide excellent regulation all the way from no load to full load. Programmable soft-start allows the user to program the inrush current by means of the decoupling capacitor value used on the BYP pin.