Skip to main content
3A, Radiation Hardened, Positive, Ultra-Low Dropout Regulator

Package Information

CAD Model: View CAD Model
Pkg. Type: CFP
Pkg. Code: KKC
Lead Count (#): 18
Pkg. Dimensions (mm): 11.84 x 9.83 x 0.00
Pitch (mm): 1.02

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free Exempt
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 18
Carrier Type Tray
Moisture Sensitivity Level (MSL) Not Applicable
Qualification Level EM
Pb (Lead) Free Exempt
Pb Free Category Gold Plate over compliant Undercoat-e4
MOQ 1
Temp. Range (°C) -55 to +125°C
CAGE code 34371
DSEE (MeV·cm2/mg) 86.3
Die Sale Availability? Yes
Flow RH Hermetic
IOUT (A) 3
IOUT (Max) (mA) 3000
Length (mm) 11.8
Models Available PSPICE
Output Options Adjustable
Output Voltage (Max) (V) 5
Output Voltage (Min) (V) 0.8
PROTO Availability? Yes
Pitch (mm) 1
Pkg. Dimensions (mm) 11.8 x 9.8 x 0.00
Pkg. Type CFP
Rating Space
SMD URL 5962-11212
Supply Voltage (max) (V) 6 - 6
Supply Voltage (min) (V) 2.2 - 2.2
TID HDR (krad(Si)) 100
TID LDR (krad(Si)) 50
VDO @ IOUTMAX (Typ) (mV) 225
VOUT (max) (V) 5
VOUT (min) (V) 0.8
Width (mm) 9.8

Description

The ISL75051ASEH and ISL73051ASEH are radiation hardened low-voltage, high-current, single-output LDOs specified for up to 3.0A of continuous output current. These devices operate across an input voltage range of 2.2V to 6.0V and can provide output voltages of 0.8V to 5.0V adjustable, based on the resistor divider setting. Dropout voltages as low as 65mV can be achieved using the device. The OCP pin allows the short-circuit output current limit threshold to be programmed by a resistor from the OCP pin to GND. The OCP setting range is 0.5A minimum to 8.5A maximum. The resistor sets the constant current threshold for the output under fault conditions. The thermal shutdown disables the output if the device temperature exceeds the specified value. It subsequently enters an ON/OFF cycle until the fault is removed. The ENABLE feature allows the part to be placed into a low current shutdown mode that typically draws about 10µA. These devices are optimized for fast transient response and Single Event Effects (SEE). This reduces the magnitude of Single Event Transients (SET) seen on the output. Additional protection diodes and filters are not needed. These devices are stable with tantalum capacitors as low as 47µF and provide excellent regulation all the way from no load to full load. Programmable soft-start allows the user to program the inrush current by using the decoupling capacitor value on the BYP pin.