Skip to main content
9A, Non-Inverting Power MOSFET Drivers

Package Information

CAD Model: View CAD Model
Pkg. Type: DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US) 9A515.e.1
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type DIE
Qualification Level EM
Pb (Lead) Free No
MOQ 5
Temp. Range (°C) -55 to +125°C
CAGE code 34371
Channels (#) 1
Die Sale Availability? No
Driver Type Low Side
Drivers (#) 1
FET Type MOSFET
Fall Time 135
Flow RH Hermetic
Input VCC (Max) (V) 18
Input VCC (Min) (V) 8
Low Side Fall Time (max) (ns) 135
Low Side Rise Time (max) (ns) 135
Output Type Non-inverting
PROTO Availability? Yes
Peak Output Current IPK (A) 9
Peak Output Sink Current (A) 9
Peak Output Source Current (A) 9
Rating Space
Rise Time (Max) 135

Description

The radiation hardened ISL74422BRH is a non-inverting, monolithic high-speed MOSFET driver designed to convert a 5V CMOS logic input signal into a high current output at voltages up to 18V. Its fast rise/fall times and high current output allow very quick control of even the largest power MOSFETs in high-frequency applications. The input of the ISL74422BRH can be directly driven by our IS-1825ASRH and IS-1845ASRH PWM devices. The 9A high current output minimizes power losses in MOSFETs by rapidly charging and discharging large gate capacitances. A supply UVLO (Under Voltage Lock Out) circuit ensures predictable turn-on and turn-off of the driver. Constructed with the Intersil dielectrically isolated Rad-Hard Silicon Gate (RSG) BiCMOS process, these devices are immune to single event latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-03248.