Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: CFP
Pkg. Code: KBW
Lead Count (#): 8
Pkg. Dimensions (mm): 6.48 x 6.48 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free Exempt
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type CFP
Lead Count (#) 8
Carrier Type Tray
Moisture Sensitivity Level (MSL) Not Applicable
Pitch (mm) 1.3
Pkg. Dimensions (mm) 6.5 x 6.5 x 0.00
DLA SMD 5962L0724910VXC
Pb (Lead) Free Exempt
Pb Free Category Gold Plate over compliant Undercoat-e4
MOQ 25
Temp. Range (°C) -55 to +125°C
CAGE code 34371
Control Mode Voltage, Peak Current Mode
DSEE (MeV·cm2/mg) 86
Die Sale Availability? Yes
Duty Cycle (Max) (%) 50
Flow RH Hermetic
Length (mm) 6.5
No-Load Operating Current 2.9
Operating Freq (Max) (MHz) 1
PROTO Availability? Yes
Phases (Max) 1
Qualification Level Class V
Quiescent Current 90µA
Rating Space
SMD URL 5962-07249
Supply Voltage (max) (V) 13.2 - 13.2
Supply Voltage (min) (V) 9 - 9
Switching Frequency (max) (kHz) 1000
Switching Frequency (min) (kHz) 2
TID LDR (krad(Si)) 50
Topology Buck, Boost, Flyback, Forward
UVLO Rising (V) 7
VDD Range (V) (V) 9 - 13.2
VDD1 (V) 9 - 13.2
VREF (V) 5
Width (mm) 6.5

Description

The ISL738841ASEH is a high-performance, radiation hardened drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback and isolated output configurations. Fast signal propagation and output switching characteristics make these ideal products for existing and new designs. Features include up to 13.2V operation, low operating current, 90µA typical start-up current, adjustable operating frequency to 1MHz, and high peak current drive capability with 50ns rise and fall times.