Skip to main content
Renesas Electronics Corporation
Radiation Hardened Single/Dual-Phase Current Mode PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MVC
Lead Count (#):24
Pkg. Dimensions (mm):15.4 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL73847SLHMBZ)Download
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeSOICW
Description75krad(Si)
Carrier TypeTray
MOQ25
Moisture Sensitivity Level (MSL)1
CAGE code34371
Control ModePeak Current Mode
Control TypeCurrent Mode
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Plastic
Lead Count (#)24
Length (mm)15.4
No-Load Operating Current12 mA
Output Current (Max) [Rail 1] (A)140
Output Voltage (Max) (V)19
Output Voltage (Min) (V)0.6
PROTO Availability?Yes
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Peak Efficiency (%)91
Phases (Max)2
Pitch (mm)1.3
Pkg. Dimensions (mm)15.4 x 7.5 x 0.00
Qualification LevelClass Pe
Quiescent Current11µA
RatingSpace
SYNCH CapabilityYes
Simulation Model AvailableiSim
Supply Voltage (max) (V)19 - 19
Supply Voltage (min) (V)4.5 - 4.5
Switching Frequency (KHz)250 - 1500
Switching Frequency (max) (kHz)1500
Switching Frequency (min) (kHz)250
TID LDR (krad(Si))75
Temp. Range (°C)-55 to +125°C
TopologySync. Buck
Topology [Rail 1]Buck
VREF (V)0.6
Width (mm)7.5

Description

The ISL73847SLH is a synchronous buck controller that can operate as a single or dual-phase controller. It works with the ISL71441SLH (half-bridge GaN FET driver) to generate point-of-load voltage rails for commercial space applications.

It accepts an input voltage range of 4.5V to 19V with a programmable PWM output switching frequency between 250kHz and 1.5MHz with a single resistor. The output can regulate a voltage upwards of 600mV and is limited on the top end by the minimum off time and selected switching frequency.

The ISL73847SLH features built-in current sharing, enabling two-phase operation within a single device and four-phase operation using two ISL73847SLH devices, all without requiring an external clock at ≤ 1.04MHz. For multi-phase operation at other frequencies, the ISL74420 provides additional scalability, making it a flexible solution for multi-phase power architectures.

Its wide input voltage range makes it ideal for high-current FPGA core power and general-purpose power applications. The current mode modulation architecture simplifies loop compensation, enhances power supply rejection, and supports remote sensing to compensate for voltage drops under load. These features deliver a high-density, robust power solution that minimizes external components while ensuring efficient and reliable performance. 

The ISL73847SLH also features a tri-level output that provides excellent protection against faults by driving a mid-scale voltage to signal the power stage to enter a Hi-Z condition.

The ISL73847SLH operates across the military temperature range from -55°C to +125°C and is available in a 24 Ld WSOIC plastic package.