Skip to main content
Renesas Electronics Corporation
Radiation Hardened 100µA and 1mA Precision Current Source

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KCW
Lead Count (#):4
Pkg. Dimensions (mm):4.2 x 6.5 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCFP
Lead Count (#)4
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ1
CAGE code34371
Accuracy±0.34%
Continuous Output Current (mA)0.1
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
Length (mm)4.2
Output Impedance189 MΩ
Output Impedance (MΩ)189
PROTO Availability?Yes
Pitch (mm)2.5
Pkg. Dimensions (mm)4.2 x 6.5 x 0.00
Qualification LevelEM
RatingSpace
Supply Voltage (V)3 - 40
Supply Voltage (max) (V)40 - 40
Supply Voltage (min) (V)3 - 3
TID LDR (krad(Si))75
Target applicationsHigh Side, Low Side, Dual Side
Temp. Range (°C)-40 to +125°C
Width (mm)6.5

Description

The ISL73591SEH is a radiation hardened precision 100µA and 1mA current source IC. The device has excellent accuracy of ±1% over a wide operating voltage range of 3V to 40V and over a temperature range of -55 °C to +125 °C. Fabricated with the Renesas proprietary PR40 Silicon On Insulator (SOI) process, the device is immune to single event latch-up. The high output impedance of the device makes it insensitive to voltage drops across long lines. It can withstand a forward operating voltage of 40V and a reverse voltage of -0.5V. The ISL7x591SEH and ISL7x592SEH are two terminal floating current sources allowing them to be used in high-side, low-side, and dual-side load applications such as sensor excitation, biasing networks, low voltage references, floating voltage references, and ramp generators. The current sources were primarily designed for thermistor and other sensor excitation applications widely used in space crafts. The ISL7x591SEH and ISL7x592SEH are available in a 4 Ld ceramic flatpack and die forms. The temperature range is -55 °C to +125 °C.