Skip to main content
Renesas Electronics Corporation
Radiation Hardened, 2-Terminal Temperature Transducer

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDIE
DLA SMD5962L1321502VXC
Pb (Lead) FreeNo
MOQ100
CAGE code34371
50 krad(Si) Low Dose Rate (LDR) Shift<1
Ambient Error Accuracy (°C)-0.05
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
FlowRH Hermetic
Linear Output Current (μA/k)1
Low Power Consumption at 5V (mW)1.5
PROTO Availability?Yes
Power Consumption (mW)1.5
Power Supply Input Range (V+ to V-) (V)4
Qualification LevelClass V
RatingSpace
SMD URL5962-13215
Supply Voltage (max) (V)33 - 33
Supply Voltage (min) (V)4 - 4
TID LDR (krad(Si))50
Temp. Range (°C)-40 to +105°C

Description

The ISL71590SEH and ISL73590SEH are temperature-to-current transducers possessing two terminals. They have a high impedance current output that allows them to be insensitive to voltage drops across long lines. When provided a differential voltage between 4V and 33V, the devices act as constant current regulators that generate a current equal to 1μA/Kelvin (K). These devices are specified across the -55 °C to +125 °C temperature range and with ±1.7 °C accuracy without the need for additional circuitry and are also capable of operating up to +150 °C. With power requirements as low as 1.5mW (5V at +25 °C), they are an ideal choice for remote sensing applications as any well-insulated twisted pair cable will allow for proper operation. They can be used in several additional applications including temperature compensation networks, flow rate analysis, anemometry, and biasing proportional to absolute temperature. The high output impedance (>10MΩ) leaves plenty of room for variations in the power supply voltage. The ISL7x590SEH is electrically durable as it can withstand a forward operating voltage of 33V over the full temperature range both under and without ion beam radiation and a reverse voltage of -40V. The ISL71590SEH and ISL73590SEH are available in 2 Ld flatpacks and die forms. All material applies to both parts except for TID assurance test levels.