Skip to main content
Renesas Electronics Corporation
Radiation Hardened 36V Quad Precision Low Power Operational Amplifiers with Enhanced SET Performance

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KCK
Lead Count (#):14
Pkg. Dimensions (mm):9.7 x 6.5 x 2.34
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ1
CAGE code34371
AVOL (dB)129
Bandwidth (MHz)1.5
CMRR (dB)120
Channels (#)4
Die Sale Availability?Yes
FlowRH Hermetic
IOUT (A)0.043
IOUT (mA)43
IS per Amp (mA)0.44
Length (mm)9.7
Noise VN (nV/√Hz)8
Offset Voltage (Max) (mV)0.11
Offset Voltage (max)110µV
PROTO Availability?Yes
PSRR (db)120
Pitch (mm)1.3
Pkg. Dimensions (mm)9.7 x 6.5 x 2.34
Qualification LevelEM
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-14226
Slew Rate (V/µs)0.5
Supply Voltage (max) (V)36 - 36
Supply Voltage (min) (V)4.5 - 4.5
TID LDR (krad(Si))50
Temp. Range (°C)-40 to +125°C
Thickness (mm)2.34
VS (Max) (V)36
VS (Min) (V)4.5
Width (mm)6.5

Description

The ISL73419SEH contains four very high-precision amplifiers featuring the perfect combination of low noise vs. power consumption. Low offset voltage, low IBIAS current, and low temperature drift make it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of high precision, low noise, low power, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls.

The ISL7x419SEH are offered in a 14 Ld hermetic ceramic flatpack package. These devices are offered in an industry-standard pin configuration and operate across the extended temperature range from -55 °C to +125 °C.