Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL73321SEHVX)EnglishJapanese

Product Attributes

Qualification LevelClass V
DLA SMD5962L1722502V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
Cascadable?Yes
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
Lead CompliantNo
Number of Controlled Supplies (#)4
Output TypeEnable Open Drain
PGOOD TimerYes
PROTO Availability?Yes
Pkg. TypeDIE
Programmable DelayYes
RatingSpace
Supply Voltage (V)3 - 13.2
Supply Voltage (max) (V)13.2 - 13.2
Supply Voltage (min) (V)3 - 3
Supply current (mA)3.5
TID LDR (krad(Si))75
Tape & ReelNo

Description

The ISL73321SEH is a radiation hardened and SEE-mitigated power supply sequencer designed to drive Point-of-Load (POL) regulators with enable pins. Up to four power supplies can be fully sequenced by a single device, or multiple devices can be easily cascaded to sequence an unlimited number of power supplies for dense RF applications. This power supply sequencer requires only two feedback resistors per power supply and a single resistor to set the rising and falling delay. The device features precision input comparators with an input threshold voltage of 600mV ±1.5% for the highest possible accuracy when monitoring the power supply voltages. The device is offered in an 18 Ld 10mm x 12mm CDFP package or die form and is fully specified across the military ambient temperature range of -55°C to +125°C. With minimal external component count, precision voltage monitoring, and SET mitigation, the ISL73321SEH is an ideal choice to control many of today’s highly dense power systems in high-reliability applications.