Skip to main content
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays

Package Information

CAD Model: View CAD Model
Pkg. Type: CFP
Pkg. Code: KBG
Lead Count (#): 16
Pkg. Dimensions (mm): 10.41 x 6.86 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free Exempt
ECCN (US) 9A515.e.1
HTS (US) 8541.29.0095

Product Attributes

Lead Count (#) 16
Carrier Type Tray
Moisture Sensitivity Level (MSL) Not Applicable
TID HDR (krad(Si)) 100
DLA SMD 5962F0721801VXC
Pb (Lead) Free Exempt
Pb Free Category Gold Plate over compliant Undercoat-e4
MOQ 25
Temp. Range (°C) -55 to +125°C
CAGE code 34371
DSEE (MeV·cm2/mg) SEL free
Die Sale Availability? Yes
Flow RH Hermetic
Length (mm) 10.4
NPN Transistors (#) 3
PNP Transistors (#) 2
PROTO Availability? Yes
Pitch (mm) 1.3
Pkg. Dimensions (mm) 10.4 x 6.9 x 0.00
Pkg. Type CFP
Qualification Level Class V
Rating Space
Width (mm) 6.9

Description

The ISL73096, ISL73127 and ISL73128 are radiation hardened bipolar transistor arrays. The ISL73096 consists of three NPN transistors and two PNP transistors on a common substrate. The ISL73127 consists of five NPN transistors on a common substrate. The ISL73128 consists of five PNP transistors on a common substrate. The ISL73096EH, ISL73127EH and ISL73128EH devices encompass all of the production testing of the ISL73096RH, ISL73127RH and ISL73128RH devices and additionally are tested in the Intersil Enhanced Low Dose Rate Sensitivity (ELDERS) product manufacturing flow. One of our bonded wafer, dielectrically isolated fabrication processes provides an immunity to single event latch-up and the capability of highly reliable performance in a radiation environment. The high gain-bandwidth product and low noise figure of these transistors make them ideal for use in high frequency amplifier and mixer applications. Monolithic construction of the NPN and PNP transistors provides the closest electrical and thermal matching possible. Access is provided to each terminal of the transistors for maximum application flexibility.