| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KCY |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 9.7 x 6.5 x 2.29 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 14 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.7 x 6.5 x 2.29 |
| Qualification Level | Class V |
| DLA SMD | 5962L1920802VXC |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Channels per device (#) | 1 |
| Continuous Switch Current (max) (A) | 10 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| FET Pass Device Type | PMOS |
| Flow | RH Hermetic |
| Input Voltage Range (V) | 3 - 5.5 |
| Length (mm) | 9.7 |
| Models Available | PSPICE |
| Output Current 1 (Max) (A) | 10 |
| PROTO Availability? | Yes |
| Pkg. Type | CFP |
| RON (mohm) typ. @ Tj = 25 °C (mohm) | 14 |
| Rating | Space |
| Rise Time (Max) | 625 |
| Rise Time (μs) | 625 |
| Ron (Typical) (Ohms) | 0.014 |
| SMD URL | 5962-19208 |
| SWI Input Voltage (max) (V) | 5.5 |
| SWI Input Voltage (min) (V) | 3 |
| TID LDR (krad(Si)) | 75 |
| Thickness (mm) | 2.29 |
| Turn-Off Time (μs) | 3 |
| Width (mm) | 6.5 |
The ISL73061SEH is a radiation hardened single channel load switch featuring ultra-low rON and controlled rise time. This device uses a PMOS pass device as the main switch that operates across an input voltage range of 3V to 5.5V and can support a maximum of 10A continuous current. Simple ON/OFF digital control inputs make the device capable of interfacing directly with low voltage control signals from an FPGA, MCU, or processor. Additional features include reverse current protection to stop current from flowing toward the input when the output SWO voltage increases above the input SWI voltage, a selectable 122Ω MOSFET to discharge the output, and Undervoltage Lockout (UVLO) protection that keeps the switch OFF when the input voltage is too low. The ISL73061SEH device operates across the military temperature range from -55 °C to +125 °C and is available in a 14 Ld hermetically sealed Ceramic Dual Flatpack (CDFP) package or in die form.