| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | JDM |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 7.6 x 7.6 x 1.52 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CLCC |
| Lead Count (#) | 16 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Qualification Level | Class Ve |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Bus Voltage (Max) (V) | 12 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Driver Type | Half Bridge |
| Drivers (#) | 2 |
| FET Type | GaNFET |
| Fall Time | 26 |
| Flow | RH Hermetic |
| Gate Drive (V) | 4.5 |
| High Side Fall Time (max) (ns) | 26 |
| High Side Rise Time (max) (ns) | 29 |
| Input VCC (Max) (V) | 13.2 |
| Input VCC (Min) (V) | 4.75 |
| Length (mm) | 7.6 |
| Low Side Fall Time (max) (ns) | 30 |
| Low Side Rise Time (max) (ns) | 36 |
| Models Available | PSPICE, ISIM |
| Output Type | Synchronous |
| PROTO Availability? | Yes |
| Peak Output Sink Current (A) | 4 (HS) /8 (LS) |
| Peak Output Source Current (A) | 2 (HS) /4 (LS) |
| Peak Sink Current (A) | 4A, 8A |
| Peak Source Current (A) | 2A, 4A |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 7.6 x 7.6 x 1.52 |
| Rating | Space |
| Rise Time (Max) | 29 |
| Supply Voltage (V) | 4.75 - 13.2 |
| TID LDR (krad(Si)) | 75 |
| Thickness (mm) | 1.52 |
| Turn-On Prop Delay (ns) | 29 |
| Width (mm) | 7.6 |
The ISL73041SEH is a PWM input 12V half-bridge GaN FET driver designed to drive low rDS(ON), high QGS enhancement-mode Gallium Nitride (eGaN) FETs up to 1.5MHz operation for DC/DC switching regulators. An integrated programmable GaN FET gate drive voltage, high-side bootstrap switch, and high gate drive current provide a compact and robust GaN FET half-bridge driver.
The ISL73041SEH is designed to interface directly to the ISL73847SEH dual-phase PWM buck controller to create a high-efficiency point-of-load regulator to power many of the latest low-voltage high-current FPGA and DSP digital core rails.
The ISL73041SEH is offered in a 16 Ld Ceramic Leadless Chip Carrier (CLCC) hermetic package. It is specified to operate across an ambient temperature range of -55°C to +125°C.