Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Qualification LevelEM
Pb (Lead) FreeYes
Pb Free CategoryNot Applicable
MOQ10
Temp. Range (°C)-40 to +105°C
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
Driver TypeLow Side
Drivers (#)1
FET TypeGaNFET
Fall Time7.5
FlowRH Hermetic
Gate Drive (V)4.5
Input VCC (Max) (V)13.2
Input VCC (Min) (V)4.5
Low Side Fall Time (max) (ns)50
Low Side Rise Time (max) (ns)90
Models AvailablePSPICE, ISIM
Output TypeInverting/Non-inverting
PROTO Availability?Yes
Peak Output Sink Current (A)2.8
Peak Output Source Current (A)1.5
Peak Sink Current (A)4
Peak Source Current (A)3
RatingSpace
Rise Time (Max)12.5
Supply Voltage (V)4.5 - 13.2
TID LDR (krad(Si))75
Turn-On Prop Delay (ns)40

Description

The ISL73040SEH is a low-side driver designed to drive enhancement mode Gallium Nitride (GaN) FETs in isolated topologies and boost-type configurations. The device has a 4.5V gate drive voltage (VDRV) generated using an internal regulator, which prevents the gate voltage from exceeding the maximum gate-source rating of enhancement mode GaN FETs. The gate drive voltage also features an undervoltage lockout (UVLO) protection that ignores the inputs (IN/INB) and keeps OUTL turned on to ensure the GaN FET is in an OFF state whenever VDRV is below the UVLO threshold. The ISL73040SEH's input can withstand voltages up to 14.7V regardless of the VDD voltage, allowing it to be connected directly to most PWM controllers. The ISL73040SEH's split outputs offer the flexibility to adjust the turn-on and turn-off speed independently by adding additional impedance to the turn-on/off paths. The device operates across the military temperature range from -55°C to +125°C and is offered in an 8 Ld hermetically sealed ceramic Surface Mount Device (SMD) package or die form.