Skip to main content
Renesas Electronics Corporation
Radiation Hardened 100V GaN FET with Integrated Low-Side GaN FET Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:VLB
Lead Count (#):81
Pkg. Dimensions (mm):8.0 x 8.0 x 1.36
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)81
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC-Q)-e6
MOQ25
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?No
FlowRH Plastic
Gate Drive (V)4.5
Input Voltage (Max) (V)13.2
Input Voltage (Min) (V)4.5
Length (mm)8
PROTO Availability?Yes
Pitch (mm)0.8
Pkg. Dimensions (mm)8.0 x 8.0 x 1.36
Pkg. TypeFBGA
Qualification LevelPEMS (RH Plastic)
RDSON (Typ) (mΩ)7.5
RONN (Ohms) (Ohms)0.5
RONP (Ohms) (Ohms)2.2
RatingSpace
TID LDR (krad(Si))75
Temp. Range (°C)-40 to +125°C
Thickness (mm)1.36
UVLO Falling (V)3.74
UVLO Rising (V)3.98
VDS (V)100
VIH (V)1.7
VIL (V)1.4
Width (mm)8

Description

The ISL73033SLHM is a radiation hardened 100V Gallium Nitride (GaN) FET with an integrated low-side GaN FET driver. The GaN FETs are capable of providing up to 45A output and have an RDSON as low as 7.5mΩ. The integrated low-side GaN FET driver has a supply range from 4.5V to 13.2V and can accept logic levels up to 14.7V, regardless of the supply voltage. The ISL73033SLHM has a propagation delay of 42ns, enabling high switching frequency for better power conversion efficiency. The ISL73033SLHM is characterized over the full military temperature range from -55°C to +125°C and receives screening similar to QMLV devices. The device is offered in an 81-lead Ball Grid Array (BGA) plastic package.