Skip to main content
Renesas Electronics Corporation
Rad Hard Small Form Factor 3A Point-of-Load Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeDIE
Pb (Lead) FreeNo
MOQ10
Temp. Range (°C)-55 to +125°C
CAGE code34371
Control ModePeak Current Mode
Control TypeCurrent Mode
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
Duty Cycle (%)90 - 90
FlowRH Hermetic
IOUT Rail 1 (max) (A)3
IQ [Rail 1] (µA)40
Input Voltage (Max) [Rail 1]18
Input Voltage (Min) [Rail 1] (V)3
No-Load Operating Current35 mA
Output Current (Max) [Rail 1] (A)3
Output Voltage (Max) [Rail 1] (V)16
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Outputs (#)1
PORYes
PROTO Availability?Yes
Peak Efficiency (%)95
Qualification LevelClass Ve
Quiescent Current0.13mA
RatingSpace
SYNCH CapabilityNo
Supply Voltage Rail 1 (max) (V)18
Supply Voltage Rail 1 (min) (V)3
Switching Frequency (MHz)0.3 - 1
Switching Frequency (max) (kHz)1000
Switching Frequency (min) (kHz)300
TID LDR (krad(Si))75
Topology [Rail 1]Buck
VOUT Rail 1 (max) (V)16
VOUT Rail 1 (min) (V)0.6

Description

The ISL73007SEH is a radiation hardened point-of-load (POL) buck regulator that provides up to 3A of output current capability with an input voltage ranging from 3V to 18V. The device uses constant frequency peak current mode control architecture for fast loop transient response. Additionally, it uses internal compensation or an external Type II compensation to optimize performance and stabilize the loop. The ISL73007SEH has an internally configured switching frequency of 500kHz. The ISL73007SEH switching frequency can be adjusted from 300kHz to 1MHz using an external resistor.

The ISL73007SEH integrates high-side (P-channel) and low-side (N-channel) power FETs. There are options for external or internal compensation, switching frequency, and slope control that can be implemented with minimal external components, reducing the BOM count and design complexity.

The ISL73007SEH includes a comprehensive suite of operational features and protections, including preset undervoltage, overvoltage, and overcurrent protections, power-good, soft-start, and over-temperature.

The ISL73007SEH is designed to operate across the temperature range of -55°C to +125°C and is available in a 14-lead Ceramic Dual In-line Flat Package (CDFP) and die form.