| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KDG |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 6.5 x 6.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CFP |
| Lead Count (#) | 10 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 6.5 x 6.5 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Control Mode | Peak Current Mode |
| Control Type | Current Mode |
| DSEE (MeV·cm2/mg) | 86.4 |
| Die Sale Availability? | Yes |
| Duty Cycle (%) | 90 - 90 |
| Flow | RH Hermetic |
| IOUT Rail 1 (max) (A) | 1 |
| IQ [Rail 1] (µA) | 30 |
| Input Voltage (Max) [Rail 1] | 18 |
| Input Voltage (Min) [Rail 1] (V) | 3 |
| Length (mm) | 6.5 |
| No-Load Operating Current | 9 mA |
| Output Current (Max) [Rail 1] (A) | 1 |
| Output Voltage (Max) [Rail 1] (V) | 16 |
| Output Voltage (Min) (V) | 0.6 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Outputs (#) | 1 |
| POR | Yes |
| PROTO Availability? | Yes |
| Peak Efficiency (%) | 95 |
| Pitch (mm) | 1.3 |
| Qualification Level | EM |
| Quiescent Current | 0.11mA |
| Rating | Space |
| SYNCH Capability | No |
| Supply Voltage Rail 1 (max) (V) | 18 |
| Supply Voltage Rail 1 (min) (V) | 3 |
| Switching Frequency (MHz) | 0.3 - 1 |
| Switching Frequency (max) (kHz) | 1000 |
| Switching Frequency (min) (kHz) | 300 |
| TID LDR (krad(Si)) | 75 |
| Topology [Rail 1] | Buck |
| VOUT Rail 1 (max) (V) | 16 |
| VOUT Rail 1 (min) (V) | 0.6 |
| Width (mm) | 6.5 |
The ISL73006SLH is a radiation hardened point-of-load (POL) buck regulator that provides up to 1A of output current capability with an input voltage ranging from 3V to 18V. The device uses a constant frequency peak current mode control architecture for fast loop transient response. It uses internal compensation or an external Type-II compensation to optimize performance and stabilize the loop. Additionally, the ISL73006SLH has a default switching frequency of 500kHz.
The ISL73006SLH integrates high-side (P-channel) and low-side (N-channel) power FETs. There are options for external or internal compensation and slope control that can be implemented with minimal external components, reducing the BOM count and design complexity.
The ISL73006SLH includes a comprehensive suite of operational features and protections, including preset undervoltage, overvoltage, overcurrent protections, power-good, soft-start, and over-temperature.
The ISL73006SLH operates across the temperature range of -55°C to +125°C and is available in a 10-lead Ceramic Dual In-line Flat Package (CDFP) and die form.