Skip to main content
Renesas Electronics Corporation
Radiation Hardened Dual Output Point-of-Load, Integrated Synchronous Buck and Low Dropout Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL73005SEHVX)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962L1920902V9A
Pb (Lead) FreeNo
MOQ10
Temp. Range (°C)-40 to +125°C
CAGE code34371
Control ModeVoltage Mode
Control TypeVoltage Mode
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
Duty Cycle (%)85 - 85
FlowRH Hermetic
IOUT Rail 1 (max) (A)3
IOUT Rail 2 (max) (A)1
IQ [Rail 1] (µA)600
IQ [Rail 2]450
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Input Voltage (Max) [Rail 2] (V)5.5 - 5.5
Input Voltage (Min) [Rail 1] (V)3
Input Voltage (Min) [Rail 2] (V)0.775
Lead CompliantNo
No-Load Operating Current10 mA
Output Current (Max) [Rail 1] (A)3
Output Current (Max) [Rail 2] (A)1
Output Voltage (Max) [Rail 1] (V)4.675
Output Voltage (Max) [Rail 2] (V)4
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Min) [Rail 2] (V)0.6
Outputs (#)2
PORYes
PROTO Availability?Yes
Peak Efficiency (%)94
Qualification LevelClass V
Quiescent Current0.6mA
RatingSpace
SYNCH CapabilityYes
Supply Voltage Rail 1 (max) (V)5.5
Supply Voltage Rail 1 (min) (V)3
Supply Voltage Rail 2 (max) (V)5.5
Supply Voltage Rail 2 (min) (V)1
Switching Frequency (MHz)0.1 - 1
Switching Frequency (max) (kHz)1000
Switching Frequency (min) (kHz)100
TID LDR (krad(Si))75
Tape & ReelNo
Topology [Rail 1]Buck
Topology [Rail 2]LDO
VOUT Rail 1 (max) (V)4.675
VOUT Rail 1 (min) (V)0.6
VOUT Rail 2 (max) (V)5
VOUT Rail 2 (min) (V)0.6

Description

The ISL73005SEH is radiation hardened dual output Point-of-Load (POL) regulator combining the high efficiency of a synchronous buck regulator with the low noise of a Low Dropout (LDO) regulator. They are suited for systems with 3.3V or 5V power buses and can support continuous output load currents of 3A for the buck regulator and ±1A for the LDO. The buck regulator uses a voltage mode control architecture and switches at a resistor adjustable frequency of 100kHz to 1MHz. Externally adjustable loop compensation allows for an optimum balance between stability and output dynamic performance. The internal synchronous power switches are optimized for high efficiency and excellent thermal performance. The LDO is completely configurable independent of the switching regulator. It uses NMOS pass devices and separate chip bias voltage (L_VCC) to drive its gate, enabling the LDO to operate with a very low voltage at the L_VIN input. The LDO can sink and source up to 1A continuously, making it an ideal choice to power DDR memory. The ISL73005SEH is available in a space-saving 28 Ld ceramic dual flat-pack package or in die form. It is specified to operate across a temperature range of TA = -55 °C to +125 °C.