Skip to main content
Renesas Electronics Corporation
Radiation Hardened and SEE Hardened 22A Synchronous Buck Regulator with Current Sharing

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeDIE
Qualification LevelClass V
DLA SMD5962R1220201VYC
Pb (Lead) FreeNo
MOQ10
CAGE code34371
Control ModePeak Current Mode
Control TypeCurrent Mode
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
Duty Cycle (%)90 - 90
FlowRH Hermetic
IOUT Rail 1 (max) (A)22
IQ [Rail 1] (µA)2500
Input Voltage (Max) [Rail 1]6.2
Input Voltage (Min) [Rail 1] (V)3
No-Load Operating Current70 mA
Output Current (Max) [Rail 1] (A)22
Output Voltage (Max) [Rail 1] (V)4.675
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Outputs (#)1
PORYes
PROTO Availability?Yes
Peak Efficiency (%)92
Quiescent Current2.5mA
RatingSpace
SYNCH CapabilityYes
Supply Voltage Rail 1 (max) (V)6.2
Supply Voltage Rail 1 (min) (V)3
Switching Frequency (MHz)0.5 - 1
Switching Frequency (max) (kHz)500kHz, 1000kHz
Switching Frequency (min) (kHz)500kHz, 1000kHz
TID HDR (krad(Si))100
TID LDR (krad(Si))100
Temp. Range (°C)-40 to +125°C
Topology [Rail 1]Buck
VOUT Rail 1 (max) (V)4.675
VOUT Rail 1 (min) (V)0.6

Description

The ISL73002SEH is a radiation hardened and SEE hardened high-efficiency monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage. Output load current capability is primarily determined by the PVIN voltage, with up to 22A for a single IC at PVIN ≤ 5.5V for TJ ≤ +125°C. Two ISL73002SEH devices, configured to current share, can provide up to 38A of total output current at PVIN ≤ 5.5V for TJ ≤ +125°C, assuming ±27% worst-case current share accuracy. The ISL73002SEH uses peak current-mode control with integrated error amp compensation and pin-selectable slope compensation. The switching frequency is also pin selectable to either 1MHz or 500kHz. Two devices can be synchronized 180° out-of-phase to reduce input RMS ripple current. High integration makes the ISL73002SEH an ideal choice to power small form factor applications. Two devices can be synchronized to provide a complete power solution for large-scale digital ICs, like field-programmable gate arrays (FPGAs) that require separate core and I/O voltages.