| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KDC |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 17.8 x 12.7 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 28 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Qualification Level | Class Q |
| DLA SMD | 5962F0250301QXC |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86.4 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| IOUT (A) | 1 |
| IOUT (Max) (mA) | 1000 |
| Length (mm) | 17.8 |
| Models Available | PSPICE |
| Output Options | Adjustable |
| Output Voltage (Max) (V) | -26 |
| Output Voltage (Min) (V) | -2.25 |
| PROTO Availability? | Yes |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 17.8 x 12.7 x 0.00 |
| Pkg. Type | CFP |
| Rating | Space |
| SMD URL | 5962-02503 |
| Supply Voltage (max) (V) | -3 - -3 |
| Supply Voltage (min) (V) | -30 - -30 |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | Report Available |
| VDO @ IOUTMAX (Typ) (mV) | 1000 |
| VOUT (max) (V) | -2.25 |
| VOUT (min) (V) | -26 |
| Width (mm) | 12.7 |
The ISL72991RH is a radiation hardened low-dropout adjustable negative regulator with an output voltage range of -2.25V to -26V. The device features a 1A output current capability, an adjustable current limit pin (ILIM), and a shutdown pin (SD) for easy on/off control. This regulator incorporates unique circuitry that enables precision performance across the -55°C to +125°C temperature range and post-irradiation. Specifications across the full temperature range include an internal reference voltage of -1.25V +40mV/- 50mV (maximum), line regulation of ±25mV (maximum), and load regulation of ±15mV (maximum). The reference voltage is the ADJ to GND voltage. Constructed with Renesas' dielectrically isolated Rad Hard Silicon Gate (RSG) BiCMOS process, these devices are immune to single event latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments.