Skip to main content
Renesas Electronics Corporation
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KCR
Lead Count (#):8
Pkg. Dimensions (mm):6.5 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
SMD URL5962-15228
DLA SMD5962R1522804VXC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
CAGE code34371
Common Mode Input Range (V)-7 - 12
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
FlowRH Hermetic
Length (mm)6.5
Listen ModeYes
Loopback FeatureYes
Maximum Number of Nodes120
Maximum Supply Current (Listen Mode) (mA)2
Maximum VTHRLM (mV)1150
Minimum VHYSLM (mV)50
Minimum VTHFLM (mV)525
Models AvailablePSPICE
PROTO Availability?Yes
Pitch (mm)1.3
Pkg. Dimensions (mm)6.5 x 6.5 x 0.00
Qualification LevelClass V
RatingSpace
Reference OutputNo
Shutdown ModeNo
Supply Voltage (V)-15 - 15
Supply Voltage (max) (V)3.6 - 3.6
Supply Voltage (min) (V)3 - 3
TID HDR (krad(Si))100
TID LDR (krad(Si))75
Temp. Range (°C)-55 to +125°C
Transmit/Receive Bus Speeds Up To (Mbps)5
VREF OutputNo
Width (mm)6.5

Description

The ISL72026BSEH is a radiation tolerant 3.3V Controller Area Network (CAN) transceiver that is compatible with the ISO 11898-2 standard for applications requiring CAN serial communication in satellites and aerospace communications, and telemetry data processing in harsh industrial environments. The transceiver can transmit and receive at bus speeds up to 5Mbps. It can drive a 40m cable at 1Mbps per the ISO 11898-2 specification. It was designed to operate over a common-mode range of -7V to +12V with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a listen mode feature, and loopback test capability. Receiver (Rx) inputs feature a full fail-safe design, which ensures a logic high Rx output if the Rx inputs are floating, shorted, or terminated but undriven. The ISL72026BSEH is available in an 8 Ld hermetic ceramic flatpack and die form that operate across the temperature range of -55°C to +125°C. The logic inputs are tolerant with 5V systems. Other CAN transceivers available are the ISL72027BSEH and ISL72028BSEH.