Skip to main content
Renesas Electronics Corporation
Radiation Tolerant 10GHz SPDT RF Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LJB
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL71934MRTZ)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFN
Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)43
Die Sale Availability?No
FlowRT Plastic
IIP2 (dBm)111
IIP3 (dBm)64
IP1dB (dBm)36
Input Freq (MHz)50 - 10000
Input Frequency (max) (MHz)10000
Input Frequency (min) (MHz)50
Input Supply Range (V)2.75 - 5.5
Insertion Loss (db)0.79
Length (mm)3
Loss (dB)0.79
PROTO Availability?No
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Qualification LevelRadiation Tolerant Plastic
RatingSpace
Supply Voltage (max) (V)5.25 - 5.25
Supply Voltage (min) (V)2.7 - 2.7
Switching Speed (ns)255
TID LDR (krad(Si))30
Thickness (mm)0.75
Width (mm)3

Description

The ISL71934M is a radiation tolerant, low insertion loss, 50Ω SP2T absorptive RF switch designed for a multitude of wireless and communications applications. This device covers a broad frequency range from 50MHz to 10GHz. In addition to providing low insertion loss, the device delivers high linearity and high isolation performance while providing a constant 50Ω termination to the unused input. The ISL71934M features patented Constant Impedance Technology, which reduces transients during switching events, allowing the impedance match to stay constant.

The ISL71934M is rated for Total Ionizing Dose (TID) up to 30krad(Si) and Single-Event Latch-up (SEL) and Burnout (SEB) up to 43MeV∙cm²/mg. The device operates over the full military temperature range of -55°C to +125°C and uses a NiPdAu-plated µPPF roughened lead frame.