Skip to main content
Renesas Electronics Corporation
Radiation Tolerant Active-Input High-Speed Digital Isolator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBF
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.45
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN
Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
MOQ250
Temp. Range (°C)-55 to +125°C
CAGE code34371
Common Mode Transient Immunity (kV/µs)50
DSEE (MeV·cm2/mg)43
Data Rate (Mbps)150
Die Sale Availability?No
FlowRT Plastic
Input TypeHigh Impedance
Isolation Voltage (Vrms)2500
Isolation Voltage (min) (kVRMS)2.5
Length (mm)4.9
Output FormatCMOS
PROTO Availability?No
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 1.45
Propagation Delay10
Qualification LevelRadiation Tolerant Plastic
RatingSpace
Supply Voltage (max) (V)5 - 5
Supply Voltage (min) (V)3.3 - 3.3
Supply Voltage Vs Range3.3-5
TID LDR (krad(Si))50
Thickness (mm)1.45
Width (mm)3.9

Description

The ISL71710M is an active input digital signal isolator with CMOS output, using Giant Magnetoresistive (GMR) technology for small size, high speed, and low power. The ISL71710M is the fastest isolator of its type, with a 150Mbps typical data rate. The symmetric magnetic coupling barrier provides a typical propagation delay of only 10ns and a pulse-width distortion as low as 0.3ns, achieving the best specifications of any isolator. The ISL71710M has unsurpassed common-mode transient immunity of 50kV/µs. It is ideal for isolating applications such as PROFIBUS®, RS-485, and RS-422. The ISL71710M is offered in an 8 Ld 5mm x 4mm SOIC package and is fully specified across the military ambient temperature range of -55°C to +125°C.