Skip to main content
Renesas Electronics Corporation
Radiation Tolerant Passive-Input Digital Isolator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBF
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.45
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN
Lead Count (#)8
TID LDR (krad(Si))30
Carrier TypeTray
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
Length (mm)4.9
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 1.45
Thickness (mm)1.45
Width (mm)3.9

Description

The ISL71610M is a radiation tolerant passive-input digital signal isolator with a CMOS output. It has a similar interface but better performance and higher package density than other optocouplers. The ISL71610M is manufactured with Giant Magnetoresistive (GMR) technology for small size, high speed, and low power. A ceramic/polymer composite barrier provides excellent isolation and an unlimited barrier life. A series of external resistors sets the input coil current, and a capacitor in parallel with the current-limiting resistor provides improved dynamic performance. This versatile component can be used to replace a variety of optocouplers, functioning over a wide range of data rates, edge speeds, and power supply levels. The device output is compatible with 3.3V and 5V supplies, allowing an interface to controllers without additional level shifting. With the coil energized with a minimum of ±8mA (bidirectional current), the ISL71610M is suitable for single-ended and differential drive applications. The ISL71610M is offered in an 8 Ld 5mm x 4mm SOIC package and is fully specified across the military ambient temperature range of -55°C to +125°C.