Skip to main content
Renesas Electronics Corporation
19MHz 40V Quad Rail-to-Rail Input-Output, Low-Power Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNL
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL71444MVZ-T7A)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
MOQ1000
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)118
Bandwidth (MHz)19
CMRR (dB)92
Channels (#)4
DSEE (MeV·cm2/mg)43
Die Sale Availability?No
FlowRT Plastic
IOUT (mA)10
IS per Amp (mA)2.4
Length (mm)5
Noise VN (nV/√Hz)11.3
Offset Voltage (Max) (mV)0.5
Offset Voltage (max)400µV
PROTO Availability?No
PSRR (db)123
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.90
Qualification LevelRadiation Tolerant Plastic
Rail-to-Rail InputYes
Rail-to-Rail Input/OutputYes
Rail-to-Rail OutputYes
RatingSpace
Slew Rate (V/µs)60
Supply Voltage (max) (V)40 - 40
Supply Voltage (min) (V)2.7 - 2.7
TID LDR (krad(Si))30
Thickness (mm)0.9
VS (Max) (V)40
VS (Min) (V)2.7
Width (mm)4.4

Description

The ISL71444M features four radiation tolerant, low-power amplifiers optimized to provide maximum dynamic range. These op amps feature a unique combination of rail-to-rail operation on the input and output, as well as a slew-enhanced front-end that provides ultra-fast slew rates positively proportional to a given step size. They also offer low-power, low-offset voltage, and low temperature drift, making the ISL71444M ideal for applications requiring both high DC accuracy and AC performance.