Skip to main content
Renesas Electronics Corporation
Single Supply Quad Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
RoHS (ISL7124SRHVX)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDIE
DLA SMD5962F0254201V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)86
Bandwidth (MHz)1.2
CMRR (dB)70
Channels (#)4
DSEE (MeV·cm2/mg)36
Die Sale Availability?No
FlowRH Hermetic
IBIAS (max) (nA)400
IOUT (A)0.1
IOUT (Max) (mA)10
IOUT (mA)10
IS per Amp (mA)3
Lead CompliantNo
Offset Voltage (Max) (mV)10
Offset Voltage (max)10mV
PROTO Availability?Yes
PSRR (db)70
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-02542
Slew Rate (V/µs)0.4
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)5 - 5
Supply Voltage Vs Range5-30
TID HDR (krad(Si))300
Tape & ReelNo
VS (Max) (V)30
VS (Min) (V)5

Description

The single-event radiation hardened ISL7124SRH, ISL7124SEH consist of four independent, high gain, internally frequency compensated operational amplifiers, specifically designed to operate from a single power supply over a wide range of voltages. These devices are functionally equivalent to industry standard 124 types, offering improvements in supply current and power supply rejection ratio. Constructed with Intersil's dielectrically isolated, radiation hardened silicon gate (RSG) BiCMOS process, these devices are immune to single event latchup. Additionally, the design has been hardened to prevent single event transients (SETs) in excess of 1V for LETs up to 36MeV/mg/cm2. The ISL7124SRH, ISL7124SEH have been specifically designed and manufactured to provide highly reliable performance in harsh radiation environments. They are total dose hardened to 300krad(Si) and offer guaranteed performance over the full -55°C to +125°C military temperature range. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-02542.