Skip to main content
Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-power Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MAB
Lead Count (#):8
Pkg. Dimensions (mm):4.93 x 3.94 x 1.47
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL71218MBZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN
Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
MOQ1000
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)115
Bandwidth (MHz)4
CMRR (dB)97
Channels (#)2
DSEE (MeV·cm2/mg)43
Die Sale Availability?No
FlowRT Plastic
IOUT (mA)10
IS per Amp (mA)1.4
Length (mm)4.9
Noise VN (nV/√Hz)5.6
Offset Voltage (Max) (mV)0.29
Offset Voltage (max)290µV
PROTO Availability?No
PSRR (db)100
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Qualification LevelRadiation Tolerant Plastic
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputYes
RatingSpace
Slew Rate (V/µs)1.2
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)3 - 3
TID LDR (krad(Si))30
Thickness (mm)1.47
VS (Max) (V)36
VS (Min) (V)3
Width (mm)3.9

Description

The ISL71218M is a radiation tolerant dual, low-power precision amplifier optimized for single-supply applications. This op amp features a common-mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important. The ISL71218M also features low-power, low-offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. It is designed to operate over a single supply range of 3V to 36V, or a split supply voltage range of +1.8V/-1.2V to ±18V. The combination of precision and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision instrumentation, data acquisition, and precision power supply controls. The ISL71218M is available in an 8 Ld SOIC and operates across the extended temperature range of -55°C to +125°C.