| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KCB |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 6.5 x 6.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CFP |
| Lead Count (#) | 10 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Comparator Type | Single or Dual |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Input Offset Voltage Vio (Max) (mV (±)) | 8 |
| Length (mm) | 6.5 |
| PROTO Availability? | Yes |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 6.5 x 6.5 x 0.00 |
| Qualification Level | EM |
| Rating | Space |
| Response Time (max) (ns) | 185 |
| Response Time (ns) | 160 |
| Supply Voltage (max) (V) | 15 - 15 |
| Supply Voltage (min) (V) | 5 - 5 |
| TID HDR (krad(Si)) | 300 |
| Width (mm) | 6.5 |
The ISL7119RH, ISL7119EH are radiation hardened, high speed, dual voltage comparators fabricated on a single monolithic chip. They are designed to operate over a wide dual supply voltage range as well as a single 5V logic supply and ground. The open collector output stage facilitates interfacing with a variety of logic devices and has the ability to drive relays and lamps at output currents up to 25mA. The ISL7119RH, ISL7119EH are fabricated on our dielectrically isolated Radiation Hardened Silicon Gate (RSG) process, which provides immunity to Single Event Latch-Up (SEL) and highly reliable performance in the natural space environment.