Skip to main content
Renesas Electronics Corporation
High Speed Dual Voltage Comparator

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL7119EHVX)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962F0721502V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
Comparator TypeSingle or Dual
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
FlowRH Hermetic
Input Offset Voltage Vio (Max) (mV (±))8
Lead CompliantNo
PROTO Availability?Yes
Qualification LevelClass V
RatingSpace
Response Time (max) (ns)185
SMD URL07215
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)5 - 5
TID HDR (krad(Si))300
TID LDR (krad(Si))50
Tape & ReelNo

Description

The ISL7119RH, ISL7119EH are radiation hardened, high speed, dual voltage comparators fabricated on a single monolithic chip. They are designed to operate over a wide dual supply voltage range as well as a single 5V logic supply and ground. The open collector output stage facilitates interfacing with a variety of logic devices and has the ability to drive relays and lamps at output currents up to 25mA. The ISL7119RH, ISL7119EH are fabricated on our dielectrically isolated Radiation Hardened Silicon Gate (RSG) process, which provides immunity to Single Event Latch-Up (SEL) and highly reliable performance in the natural space environment.