Skip to main content
Renesas Electronics Corporation
Radiation Hardened 8-Channel 14-Bit 900/480ksps SAR ADC

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:QMT
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Carrier TypeTray
MOQ25
ADCSAR
Analog Supply Voltage (V)4.5 - 5.5
Channels (#)8
Conversion Rate (Max) (kSPS)900
DSEE (MeV·cm2/mg)86
Die Sale Availability?No
Differential NonLinearity LSB0.2
FlowRH Plastic
Integral NonLinearity LSB0.4
Lead Count (#)48
Length (mm)7
Moisture Sensitivity Level (MSL)3
PROTO Availability?No
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.00
Power Consumption (mW)90
Qualification LevelClass Pe
RatingSpace
Resolution (bits)14
SFDR (dBs)100
TID LDR (krad(Si))75
Temp. Range (°C)-55 to +125°C
Thickness (mm)1
Width (mm)7

Description

The ISL71148SLH is a radiation hardened 8-channel, high-precision, 14-bit, 900/480ksps SAR analog-to-digital converter (ADC). The ADC core is preceded by eight fully differential analog input channels, a buffered 8-to-1 multiplexer, and a programmable gain amplifier (PGA). The device features a peak SNR of 83.2dBFS when operating at 900ksps. With the PGA enabled, sampling rates up to 480ksps are supported. The PGA can be bypassed to increase the sample rate to 900ksps.

The product features 900/480ksps throughput with no data latency, excellent linearity, and dynamic accuracy. The ISL71148SLH offers a high-speed SPI-compatible serial interface that supports logic ranging from 2.2V to 3.6V using a separate digital I/O supply pin. The device is available in a 48-lead thin quad flat-pack (TQFP) space plastic.

The ISL71148SLH offers a separate low-power mode (LPM) pin that reduces power dissipation at lower sample rates. An external reference with a supported input range of 2.4V to 2.6V determines the analog input signal range.